??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829951 - UCT-WMS 3,2 (12X4) CUS
Bill of material
PHOENIX CONTACT 0829951
Product number of the Manufacturer
0829951
Short Description
Conductor marking collar
Long Description
Conductor marking collar, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 12 x 4 mm, Number of individual labels: 55
Manufacturer Type Description
UCT-WMS 3,2 (12X4) CUS
Preview
International product number
4046356609968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
4.300 mm
color
White
Assembly type
plug in module
net weight
0.013 kg
Marking process
Thermal transfer for sheets and cards
Number of units per delivery form
55
Without halogens
Yes
material
Polycarbonate (PC)
UV resistance
Test passed
Min. cable diameter
1.500 mm
max. cable diameter
3.200 mm
label space present
Yes
Max. diameter of conductors
3.200 mm
Min. diameter of conductors
1.500 mm
GTIN
4046356609968
Manufacturer product designation
Conductor marking collar
Manufacturer product description
Conductor marking collar, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 12 x 4 mm, Number of individual labels: 55
Product type
UCT-WMS 3,2 (12X4) CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD