??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829405 - UC-WMTB (44X15) OG CUS
Bill of material
PHOENIX CONTACT 0829405
Product number of the Manufacturer
0829405
Short Description
Cable marker
Long Description
Cable marker, can be ordered: by sheet, orange, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 7 mm, lettering field size: 44 x 15 mm, Number of individual labels: 4
Manufacturer Type Description
UC-WMTB (44X15) OG CUS
Preview
International product number
4046356551991
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
15 mm
color
Orange
Assembly type
quick fastening
net weight
0.009 kg
Marking process
UV LED technology
Number of units per delivery form
4
Without halogens
Yes
material
Plastic
UV resistance
Test passed
Min. cable diameter
7 mm
max. cable diameter
7 mm
label space present
Yes
Max. diameter of conductors
136 mm
Min. diameter of conductors
7 mm
GTIN
4046356551991
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, can be ordered: by sheet, orange, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 7 mm, lettering field size: 44 x 15 mm, Number of individual labels: 4
Product type
UC-WMTB (44X15) OG CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models