??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829331 - US-WMTB (29X8) BU
Bill of material
PHOENIX CONTACT 0829331
Product number of the Manufacturer
0829331
Short Description
Cable marker
Long Description
Cable marker, Card, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 29 x 8 mm, Number of individual labels: 24
Manufacturer Type Description
US-WMTB (29X8) BU
Preview
International product number
4046356613361
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
width
16 mm
Combustibility class
V0
color
Blue
length
29 mm
Assembly type
quick fastening
net weight
0.014 kg
Marking process
Thermal transfer for sheets and cards
type of delivery
Card
Number of units per delivery form
24
Without halogens
No
material
PVC
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
13 mm
max. cable diameter
13 mm
Max. diameter of conductors
136 mm
Min. diameter of conductors
13 mm
GTIN
4046356613361
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Card, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 29 x 8 mm, Number of individual labels: 24
Product type
US-WMTB (29X8) BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39204910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part