??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829323 - US-WMTB (24X5) VT
Bill of material
PHOENIX CONTACT 0829323
Product number of the Manufacturer
0829323
Short Description
Cable marker
Long Description
Cable marker, Card, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 24 x 5 mm, Number of individual labels: 35
Manufacturer Type Description
US-WMTB (24X5) VT
Preview
International product number
4046356613309
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
width
14 mm
color
violet
Assembly type
quick fastening
net weight
0.013 kg
Marking process
Thermal transfer for sheets and cards
type of delivery
Card
Number of units per delivery form
35
Without halogens
No
material
PVC
UV resistance
Test passed
Min. cable diameter
13 mm
max. cable diameter
13 mm
label space present
Yes
Max. diameter of conductors
136 mm
Min. diameter of conductors
13 mm
GTIN
4046356613309
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Card, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 24 x 5 mm, Number of individual labels: 35
Product type
US-WMTB (24X5) VT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39204910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part