??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829088 - UC-WMCO 4,9 (12X5) CUS
Bill of material
PHOENIX CONTACT 0829088
Product number of the Manufacturer
0829088
Short Description
Conductor marker
Long Description
Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, cable diameter range: 3.6 ... 4.9 mm, lettering field size: 12 x 5 mm, Number of individual labels: 24
Manufacturer Type Description
UC-WMCO 4,9 (12X5) CUS
Preview
International product number
4046356538916
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
5 mm
color
White
length
12 mm
Assembly type
plug in module
net weight
0.014 kg
Marking process
UV LED technology
Number of units per delivery form
24
Without halogens
Yes
material
Plastic
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
3.600 mm
max. cable diameter
4.900 mm
Max. diameter of conductors
4.900 mm
Min. diameter of conductors
3.600 mm
GTIN
4046356538916
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: slide-on, cable diameter range: 3.6 ... 4.9 mm, lettering field size: 12 x 5 mm, Number of individual labels: 24
Product type
UC-WMCO 4,9 (12X5) CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models