??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827803 - UC-WMCO 2,1 TOOL
Bill of material
PHOENIX CONTACT 0827803
Product number of the Manufacturer
0827803
Short Description
Alignment tool for cable markers
Long Description
Alignment tool for cable markers, orange, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.6 ... 2.1 mm
Manufacturer Type Description
UC-WMCO 2,1 TOOL
Preview
International product number
4046356440691
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4046356440691
Manufacturer product designation
Alignment tool for cable markers
Manufacturer product description
Alignment tool for cable markers, orange, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.6 ... 2.1 mm
Product type
UC-WMCO 2,1 TOOL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82055980
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part