??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827586 - UC-WMCO 3,6 (12X4,5) BU
Bill of material
PHOENIX CONTACT 0827586
Product number of the Manufacturer
0827586
Short Description
Conductor marker
Long Description
Conductor marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.9 ... 3.6 mm, lettering field size: 12 x 4.5 mm, Number of individual labels: 32
Manufacturer Type Description
UC-WMCO 3,6 (12X4,5) BU
Preview
International product number
4046356444255
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
width
4.500 mm
color
Blue
Assembly type
plug in module
net weight
0.008 kg
Marking process
UV LED technology
type of delivery
mat
Number of units per delivery form
32
Without halogens
Yes
material
Plastic
UV resistance
Test passed
Min. cable diameter
2.900 mm
max. cable diameter
3.600 mm
label space present
Yes
Max. diameter of conductors
3.600 mm
Min. diameter of conductors
2.900 mm
GTIN
4046356444255
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.9 ... 3.6 mm, lettering field size: 12 x 4.5 mm, Number of individual labels: 32
Product type
UC-WMCO 3,6 (12X4,5) BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part