??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827148 - UC-WMCO 2,9 (12X3,5)
Bill of material
PHOENIX CONTACT 0827148
Product number of the Manufacturer
0827148
Short Description
Conductor marker
Long Description
Conductor marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.1 ... 2.9 mm, lettering field size: 12 x 3.5 mm, Number of individual labels: 40
Manufacturer Type Description
UC-WMCO 2,9 (12X3,5)
Preview
International product number
4046356444941
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
3.500 mm
Combustibility class
V2
color
White
length
12 mm
Assembly type
plug in module
net weight
0.008 kg
Marking process
UV LED technology
type of delivery
mat
Number of units per delivery form
40
Without halogens
Yes
material
Plastic
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
Min. cable diameter
2.100 mm
max. cable diameter
2.900 mm
Max. diameter of conductors
2.900 mm
Min. diameter of conductors
2.100 mm
GTIN
4046356444941
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.1 ... 2.9 mm, lettering field size: 12 x 3.5 mm, Number of individual labels: 40
Product type
UC-WMCO 2,9 (12X3,5)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models