??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827006 - UC-WMC 5,6 (23X8) BU CUS
Bill of material
PHOENIX CONTACT 0827006
Product number of the Manufacturer
0827006
Short Description
Conductor marker
Long Description
Conductor marker, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: clip on, cable diameter range: 4.2 ... 5.6 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
Manufacturer Type Description
UC-WMC 5,6 (23X8) BU CUS
Preview
International product number
4046356476348
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
8 mm
color
Blue
Assembly type
quick fastening
net weight
0.015 kg
Marking process
UV LED technology
Number of units per delivery form
6
Without halogens
Yes
material
Plastic
UV resistance
Test passed
Min. cable diameter
4.200 mm
max. cable diameter
5.600 mm
label space present
Yes
Max. diameter of conductors
5.600 mm
Min. diameter of conductors
4.200 mm
GTIN
4046356476348
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, can be ordered: by sheet, blue, labeled according to customer specifications, mounting type: clip on, cable diameter range: 4.2 ... 5.6 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
Product type
UC-WMC 5,6 (23X8) BU CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models