??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0826624:. - SD-WMTBS (SY) YE:.
Bill of material
PHOENIX CONTACT 0826624:.
Product number of the Manufacturer
0826624:.
Short Description
Marking material
Long Description
Marking collar, labeled with the symbol: Symbols, yellow
Manufacturer Type Description
SD-WMTBS (SY) YE:.
Preview
International product number
4046356414913
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
4.300 mm
color
yellow
Assembly type
plug in module
net weight
0.000 kg
Printing
Symbols
Without halogens
No
material
Stainless steel
Min. cable diameter
16 mm
max. cable diameter
305 mm
label space present
Yes
Max. diameter of conductors
305 mm
Min. diameter of conductors
16 mm
GTIN
4046356414913
Manufacturer product designation
Marking material
Manufacturer product description
Marking collar, labeled with the symbol: Symbols, yellow
Product type
SD-WMTBS (SY) YE:.
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
49119900
Country of origin
SE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part