??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X2T-GJ-F
Bill of material
0826-1X2T-GJ-F
Part Number
0826-1X2T-GJ-F
Description
MagJack 10/100BASE-T, 1X2, 4PPoE, GO/Y, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Number of Ports
1X2
Speed
10/100BASE-T
LED
Yes
LED Type
GO/Y
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models