??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X2T-GH-F
Bill of material
0826-1X2T-GH-F
Part Number
0826-1X2T-GH-F
Description
MagJack 1000BASE-T, PoE+, 1X2, OG/Y, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X2
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
OG/Y
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models