??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X1T-JM-F
Bill of material
0826-1X1T-JM-F
Part Number
0826-1X1T-JM-F
Description
1X1, 2.5G, Tab Up, -40 to 85ºC, OG/Y LEDs
Brand
Bel Magnetics
Number of Ports
1X1
Speed
2.5GBASE-T
LED
Yes
LED Type
OG/Y
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models