??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X1T-JKB-F
Bill of material
0826-1X1T-JKB-F
Part Number
0826-1X1T-JKB-F
Description
1X1 MagJack® ICM, 5G, Tab Up, -40 to 85oC, GO/Y LEDs, 4PPoE 60W
Brand
Bel Magnetics
Number of Ports
1X1
Speed
5G
LED
Yes
LED Type
GO/Y
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models