??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1M4T-43-F
Bill of material
0826-1M4T-43-F
Part Number
0826-1M4T-43-F
Description
MagJack 1000BASE-T, 1X4, G/GO, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X4
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
G/GO
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Stáhnout CAD model