??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1g1t_78_f
Bill of material
0826-1G1T-78-F
Part Number
0826-1G1T-78-F
Description
MagJack 1000BASE-T, PoE, 1X1, G/G, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models