??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1C4T-43-F
Bill of material
0826-1C4T-43-F
Part Number
0826-1C4T-43-F
Description
MagJack 1000BASE-T, 1X4, GY/GY, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X4
Height Profile
Standard
Port Configuration
Tab Up
LED
Yes
LED Type
GY/GY
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models