??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1c4t_36_f
Bill of material
0826-1C4T-36-F
Part Number
0826-1C4T-36-F
Description
MagJack 10/100BASE-T, 1X4, GY/GY, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X4
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models