??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1a4t_75_f
Bill of material
0826-1A4T-75-F
Part Number
0826-1A4T-75-F
Description
MagJack 10/100BASE-T, PoE, 1X4, G/Y, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X4
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models