??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824770 - UC-WMC 7,5 (23X8) OG CUS
Bill of material
PHOENIX CONTACT 0824770
Product number of the Manufacturer
0824770
Short Description
Conductor marker
Long Description
Conductor marker, can be ordered: by sheet, orange, labeled according to customer specifications, mounting type: clip on, cable diameter range: 5 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
Manufacturer Type Description
UC-WMC 7,5 (23X8) OG CUS
Preview
International product number
4046356361033
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
width
8 mm
color
Orange
Assembly type
quick fastening
net weight
0.009 kg
Marking process
UV LED technology
Number of units per delivery form
6
Without halogens
Yes
material
Plastic
UV resistance
Test passed
Min. cable diameter
5 mm
max. cable diameter
7.500 mm
label space present
Yes
Max. diameter of conductors
7.500 mm
Min. diameter of conductors
5 mm
GTIN
4046356361033
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, can be ordered: by sheet, orange, labeled according to customer specifications, mounting type: clip on, cable diameter range: 5 ... 7.5 mm, lettering field size: 23 x 8 mm, Number of individual labels: 6
Product type
UC-WMC 7,5 (23X8) OG CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models