??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0823863 - UC-WMC 3,1 (30X4) OG
Bill of material
PHOENIX CONTACT 0823863
Product number of the Manufacturer
0823863
Short Description
Conductor marker
Long Description
Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 1.9 ... 3.1 mm, lettering field size: 30 x 4 mm, Number of individual labels: 12
Manufacturer Type Description
UC-WMC 3,1 (30X4) OG
Preview
International product number
4046356342186
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
width
4 mm
Combustibility class
V2
color
Orange
length
30 mm
Assembly type
quick fastening
net weight
0.009 kg
Marking process
UV LED technology
type of delivery
mat
Number of units per delivery form
12
Without halogens
Yes
material
Plastic
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
1.900 mm
max. cable diameter
3.100 mm
Max. diameter of conductors
3.100 mm
Min. diameter of conductors
1.900 mm
GTIN
4046356342186
Manufacturer product designation
Conductor marker
Manufacturer product description
Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 1.9 ... 3.1 mm, lettering field size: 30 x 4 mm, Number of individual labels: 12
Product type
UC-WMC 3,1 (30X4) OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD