??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0821-1K1T-43-F
Bill of material
0821-1K1T-43-F
Part Number
0821-1K1T-43-F
Description
MagJack 1000BaseT, 1X1+1USB A, YG/G, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1 and 1 USB A
Height Profile
Standard
Port Configuration
Tab Up and USB
LED
Yes
LED Type
YG/G
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models