??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0821-1G1T-36-F
Bill of material
0821-1G1T-36-F
Part Number
0821-1G1T-36-F
Description
MagJack 10/100BaseT, 1X1+1USB A, G/G, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1 and 1 USB A
Height Profile
Standard
Port Configuration
Tab Up and USB
LED
Yes
LED Type
G/G
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models