??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6512
Bill of material
082-6512
Part Number
082-6512
Description
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm IP67 ARC
Body Finish
Nickel
Body Material
Brass
Cable Group
I
Cable Type
Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-11
Size Category
Standard
Previews
3D
2D
Download CAD models