??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6296
Bill of material
082-6296
Part Number
082-6296
Description
N-Type Jack to N-Type Push-on Plug Adapter 50 Ohm Straight Bulkhead
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
N-Type
Adapter Side 1 Style
Jack
Adapter Side 2 Series
N-Type
Adapter Side 2 Style
Push-on Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models