??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-5770
Bill of material
082-5770
Part Number
082-5770
Description
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
Body Finish
Silver
Body Material
Brass
Cable Group
TR
Cable Type
Triax Style Group
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Standard
Voransichten
3D
2D
CAD-Modelle herunterladen