??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-100
Bill of material
082-100
Part Number
082-100
Description
UG-57B/U N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
Body Finish
Silver
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
N-Type
Adapter Side 1 Style
Plug
Adapter Side 2 Series
N-Type
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Silver
Contact Material
Brass
Orientation
Straight
Previews
3D
2D
Download CAD models