??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0817549 - WML 14 (25X19)R YE
Bill of material
PHOENIX CONTACT 0817549
Product number of the Manufacturer
0817549
Short Description
Wire-wrap label
Long Description
Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 6 ... 14.2 mm, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 1500
Manufacturer Type Description
WML 14 (25X19)R YE
Preview
International product number
4046356125581
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
25.400 mm
color
yellow
length
63.500 mm
Assembly type
quick fastening
net weight
0.701 kg
Marking process
Thermal transfer for rolls
type of delivery
Castor
Number of units per delivery form
1500
Without halogens
No
material
PVC
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
5 mm
max. cable diameter
14 mm
Max. diameter of conductors
14 mm
Min. diameter of conductors
5 mm
GTIN
4046356125581
Manufacturer product designation
Wire-wrap label
Manufacturer product description
Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 6 ... 14.2 mm, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 1500
Product type
WML 14 (25X19)R YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part