??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0817248 - WMT 5,5 (15X8)R
Bill of material
PHOENIX CONTACT 0817248
Product number of the Manufacturer
0817248
Short Description
Cable marker
Long Description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: slide-on, cable diameter range: 4 ... 5.5 mm, lettering field size: 15 x 8 mm, Number of individual labels: 4000
Manufacturer Type Description
WMT 5,5 (15X8)R
Preview
International product number
4046356125710
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
8 mm
color
White
length
34.400 mm
Assembly type
plug in module
net weight
0.715 kg
type of delivery
Castor
Number of units per delivery form
4000
Without halogens
Yes
material
Polyester
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
4 mm
max. cable diameter
5.500 mm
Max. diameter of conductors
5.500 mm
Min. diameter of conductors
4 mm
GTIN
4046356125710
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: slide-on, cable diameter range: 4 ... 5.5 mm, lettering field size: 15 x 8 mm, Number of individual labels: 4000
Product type
WMT 5,5 (15X8)R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part