??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816_1x1t_gj_f
Bill of material
0816-1X1T-GJ-F
Part Number
0816-1X1T-GJ-F
Description
MagJack 10/100BASE-T, PoE+, 1X1, No LED, -40 to 85oC, Tab Up, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models