??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816_1x1t_80_f
Bill of material
0816-1X1T-80-F
Part Number
0816-1X1T-80-F
Description
MagJack 1000BASE-T, PoE, 1X1, No LED, Tab Up, RoHS
Brand
Bel Magnetics
Speed
1000BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
下載CAD模型