??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0815211 - P-PEN
Bill of material
PHOENIX CONTACT 0815211
Product number of the Manufacturer
0815211
Short Description
Disposable pen, non-refillable
Long Description
Disposable pen, non-refillable, color: black
Manufacturer Type Description
P-PEN
Preview
International product number
4046356073585
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
34
Weight of the individual packaging
13.500 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
8.500 g
Polystyrene weight portion of the individual packaging
0 g
Net weight
9.539 g
GTIN
4046356073585
Manufacturer product designation
Disposable pen, non-refillable
Manufacturer product description
Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm
Product type
P-PEN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
96082000
Country of origin
JP
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part