??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0813_1x4t_57_f
Bill of material
0813-1X4T-57-F
Part Number
0813-1X4T-57-F
Description
MagJack 10/100BASE-T, PoE, 1X4, No LEDs, Tab Down
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X4
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models