??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811228 - X-PEN 0,35
Bill of material
PHOENIX CONTACT 0811228
Product number of the Manufacturer
0811228
Short Description
Marker pen
Long Description
Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm
Manufacturer Type Description
X-PEN 0,35
Preview
International product number
4017918893781
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Weight of the individual packaging
13.500 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
8.500 g
Polystyrene weight portion of the individual packaging
0 g
Net weight
20.200 g
GTIN
4017918893781
Manufacturer product designation
Marker pen
Manufacturer product description
Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm
Product type
X-PEN 0,35
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96083000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part