??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0810-2H8R-28-F
Bill of material
0810-2H8R-28-F
Part Number
0810-2H8R-28-F
Description
2X6, 10/100, GY/GY LEDs
Brand
Bel Magnetics
Number of Ports
2X8
Speed
10/100BASE-T
LED
No
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models