??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0809670 - E-NS 35
Bill of material
PHOENIX CONTACT 0809670
Product number of the Manufacturer
0809670
Short Description
End clamp
Long Description
End clamp, material: PA, galvanized steel, color: gray
Manufacturer Type Description
E-NS 35
Preview
International product number
4017918007928
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Product status
abgekündigt
Combustibility class
-
Width of spacing
8.500 mm
height at lowest possible mounting
22.900 mm
color
Grey
length
50 mm
Assembly type
Top-hat rail TH35
net weight
0.011 kg
Type of locking
screwable
GTIN
4017918007928
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, for lateral limit stop of the BK 35, in case no other BK terminal blocks are mounted next to each other, width: 8.5 mm
Product type
E-NS 35
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models