??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0805009 - THERMOMARK GO ACCU
Bill of material
PHOENIX CONTACT 0805009
Product number of the Manufacturer
0805009
Short Description
Battery
Long Description
Battery
Manufacturer Type Description
THERMOMARK GO ACCU
Preview
International product number
4055626269139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal voltage
7.400 V
Net weight
116 g
battery capacity
2.600 0173-1#05-AAA300#003
battery potential
7.400 V
capacity
2.600 0173-1#05-AAA300#003
GTIN
4055626269139
Manufacturer product designation
Battery
Manufacturer product description
Battery for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Product type
THERMOMARK GO ACCU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85076000
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част