??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804537 - WMS-2 HF 19,1 (EX30)R YE
Bill of material
PHOENIX CONTACT 0804537
Product number of the Manufacturer
0804537
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, yellow, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 9.5 ... 19.1 mm, lettering field size: continuous x 30 mm
Manufacturer Type Description
WMS-2 HF 19,1 (EX30)R YE
Preview
International product number
4055626406251
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
30 mm
color
yellow
Assembly type
plug in module
net weight
0.695 kg
Printing
without print
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
9.500 mm
max. cable diameter
19.100 mm
label space present
Yes
Max. diameter of conductors
19.100 mm
Min. diameter of conductors
9.500 mm
shrink rate
2:1
GTIN
4055626406251
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, yellow, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 9.5 ... 19.1 mm, lettering field size: continuous x 30 mm
Product type
WMS-2 HF 19,1 (EX30)R YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39173200
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania