??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804508 - EO-AB/UT/20
Bill of material
PHOENIX CONTACT 0804508
Product number of the Manufacturer
0804508
Short Description
Socket
Long Description
Socket, Typ: AB 20A, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 20 A, -20 °C, 60 °C, UL 508
Manufacturer Type Description
EO-AB/UT/20
Preview
International product number
4055626396460
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
125 V
Rated current [In] for the power loss specification
20 A
rated current
20 A
net weight
0.080 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626396460
Manufacturer product designation
Socket
Manufacturer product description
Socket, Typ: AB 20A, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 20 A, -20 °C, 60 °C, UL 508
Product type
EO-AB/UT/20
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models