??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804271 - E/NS 35 N BK
Bill of material
PHOENIX CONTACT 0804271
Product number of the Manufacturer
0804271
Short Description
End clamp
Long Description
End clamp, material: PA, color: black
Manufacturer Type Description
E/NS 35 N BK
Preview
Combustibility class
V0
Width of spacing
9.500 mm
height at lowest possible mounting
34.300 mm
color
Black
length
48.600 mm
Assembly type
Top-hat rail TH35
net weight
0.013 kg
material
Polyamide (PA)
Type of locking
screwable
GTIN
4055626268521
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, material: PA, color: black
Product type
E/NS 35 N BK
GLN of manufacturer
4063151
International product number
4055626268521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
76169990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей