??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804168 - EO-AB/PT/LED/15
Bill of material
PHOENIX CONTACT 0804168
Product number of the Manufacturer
0804168
Short Description
Socket
Long Description
Socket, Pin connector pattern type AB 15A, Push-in spring connection, for USA and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
Manufacturer Type Description
EO-AB/PT/LED/15
Preview
degree of protection
IP20
rated voltage
125 V
Rated current [In] for the power loss specification
15 A
rated current
15 A
net weight
0.081 kg
Flap cover present
No
Installation depth
57.500 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626226903
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type AB 15A, Push-in spring connection, for USA and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
Product type
EO-AB/PT/LED/15
GLN of manufacturer
4063151
International product number
4055626226903
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models