??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804157 - EO-AB/UT/LED/F
Bill of material
PHOENIX CONTACT 0804157
Product number of the Manufacturer
0804157
Short Description
Socket
Long Description
Socket, Pin connector pattern type AB 15A, Screw connection, for USA and other countries, with LED display, integrated fuse, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 6 A, -20 °C, 60 °C, UL 508
Manufacturer Type Description
EO-AB/UT/LED/F
Preview
International product number
4055626226804
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
125 V
Rated current [In] for the power loss specification
6.300 A
rated current
6.300 A
net weight
0.0919 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626226804
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type AB 15A, Screw connection, for USA and other countries, with LED display, integrated fuse, gray, for mounting on a DIN rail in the service interface or direct mounting, 125 V AC, 6 A, -20 °C, 60 °C, UL 508
Product type
EO-AB/UT/LED/F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD