??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804144 - EO-N/UT/LED/DUO
Bill of material
PHOENIX CONTACT 0804144
Product number of the Manufacturer
0804144
Short Description
Double socket
Long Description
Double socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
Manufacturer Type Description
EO-N/UT/LED/DUO
Preview
International product number
4055626226743
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
20 A
rated current
20 A
net weight
0.1406 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
5
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
2
GTIN
4055626226743
Manufacturer product designation
Double socket
Manufacturer product description
Double socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
Product type
EO-N/UT/LED/DUO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models