您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0804143
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Socket outlet for distribution board
Powered by
CAD模型選擇
{phoenix_contact/27/14/23/05/0804143.prj},{NB=0804143},{MANUID=0804143},{BAH005=250},{AAS574=20},{AAF726=20},{AAF040=0.074},{AAW366=75.000},{AAT083=2.500},{AAP703=1},{AAO663=4055626226736},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85366990},{DESCSHORT=Socket},{DESCLONG=Socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C},{MANUTYPEDESC=EO-N/UT/LED/GN},{PREVIEW=../../../_pool_/f8/f9/94440_2000_int_04.png},{INTNO=4055626226736},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=13},{BAG975=IP20},{BAD388=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804143 - EO-N/UT/LED/GN
Bill of material
PHOENIX CONTACT 0804143
Product number of the Manufacturer
0804143
Short Description
Socket
Long Description
Socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
Manufacturer Type Description
EO-N/UT/LED/GN
Preview
International product number
4055626226736
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
250
V
Rated current [In] for the power loss specification
20
A
rated current
20
A
net weight
0.074
kg
Flap cover present
No
Installation depth
75.000
mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626226736
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
Product type
EO-N/UT/LED/GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型