??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804114 - EO-K/UT/GN
Bill of material
PHOENIX CONTACT 0804114
Product number of the Manufacturer
0804114
Short Description
Socket
Long Description
Socket, Pin connector pattern type K, Screw connection, for Denmark and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SR 107-2-D1
Manufacturer Type Description
EO-K/UT/GN
Preview
International product number
4055626226477
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.07148 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626226477
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type K, Screw connection, for Denmark and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SR 107-2-D1
Product type
EO-K/UT/GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型