??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804111 - EO-J/PT/LED/DUO/GN
Bill of material
PHOENIX CONTACT 0804111
Product number of the Manufacturer
0804111
Short Description
Double socket
Long Description
Double socket, Pin connector pattern type J, Push-in spring connection, with LED display, for Switzerland and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Manufacturer Type Description
EO-J/PT/LED/DUO/GN
Preview
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.134 kg
Flap cover present
No
Installation depth
57.500 mm
Width in units of measurement
5
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
2
GTIN
4055626226453
Manufacturer product designation
Double socket
Manufacturer product description
Double socket, Pin connector pattern type J, Push-in spring connection, with LED display, for Switzerland and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Product type
EO-J/PT/LED/DUO/GN
GLN of manufacturer
4063151
International product number
4055626226453
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models