??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804105 - EO-J/PT
Bill of material
PHOENIX CONTACT 0804105
Product number of the Manufacturer
0804105
Short Description
Socket
Long Description
Socket, Pin connector pattern type J, Push-in spring connection, for Switzerland and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Manufacturer Type Description
EO-J/PT
Preview
International product number
4055626226408
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.07158 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626226408
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type J, Push-in spring connection, for Switzerland and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Product type
EO-J/PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models