??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804104 - EO-J/UT/LED/DUO/GN
Bill of material
PHOENIX CONTACT 0804104
Product number of the Manufacturer
0804104
Short Description
Double socket
Long Description
Double socket, Pin connector pattern type J, Screw connection, with LED display, for Switzerland and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Manufacturer Type Description
EO-J/UT/LED/DUO/GN
Preview
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.137 kg
Flap cover present
No
Installation depth
57.500 mm
Width in units of measurement
5
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
2
GTIN
4055626226392
Manufacturer product designation
Double socket
Manufacturer product description
Double socket, Pin connector pattern type J, Screw connection, with LED display, for Switzerland and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
Product type
EO-J/UT/LED/DUO/GN
GLN of manufacturer
4063151
International product number
4055626226392
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models