??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804091 - EO-I/UT/LED/DUO
Bill of material
PHOENIX CONTACT 0804091
Product number of the Manufacturer
0804091
Short Description
Double socket
Long Description
Double socket, Pin connector pattern type I, Screw connection, For China and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, GB 2099.1 and GB 1002
Manufacturer Type Description
EO-I/UT/LED/DUO
Preview
International product number
4055626226262
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
10 A
rated current
10 A
net weight
0.1208 kg
Flap cover present
No
Installation depth
75.500 mm
Width in units of measurement
5
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
2
GTIN
4055626226262
Manufacturer product designation
Double socket
Manufacturer product description
Double socket, Pin connector pattern type I, Screw connection, For China and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C, GB 2099.1 and GB 1002
Product type
EO-I/UT/LED/DUO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models