??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804069 - EO-G/PT/SH/S
Bill of material
PHOENIX CONTACT 0804069
Product number of the Manufacturer
0804069
Short Description
Socket
Long Description
Socket, Pin connector pattern type G, Push-in spring connection, for Great Britain and other countries, with extended touch proofness/shutter, switch, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 13 A, -20 °C, 60 °C, BS 1363-1/-2
Manufacturer Type Description
EO-G/PT/SH/S
Preview
International product number
4055626226064
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
13 A
rated current
13 A
net weight
0.09622 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626226064
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type G, Push-in spring connection, for Great Britain and other countries, with extended touch proofness/shutter, switch, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 13 A, -20 °C, 60 °C, BS 1363-1/-2
Product type
EO-G/PT/SH/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型